ROHM Product Detail
Last Time Buy
RP1E070XN
4V Drive Nch MOSFET
Last Time Buy
RP1E070XN
4V Drive Nch MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RP1E070XN
Part Number |
|
![]() |
---|---|---|
Ordering Part Number | RP1E070XNTCR | RXH070N03TB1 |
Similar Level | - | Similar Specification |
Data Sheet | - | |
Supply Status | Last Time Buy | Recommended |
Package | MPT6 | SOP8 |
Unit Quantity | 1000 | 2500 |
Minimum Packing Quantity | 1000 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | MPT6 | SOP8 |
Package Size [mm] | 4.0x4.55 (t=1.15) | 6.0x5.0 (t=1.75) |
Number of terminal | 6 | 8 |
Polarity | Nch | Nch |
V DSS [V] | 30 | 30 |
I D [A] | 7.0 | 7.0 |
R DS(on) (Typ) @4V[O] | 0.028 | 0.028 |
R DS(on) (Typ) @4.5V[O] | 0.025 | 0.025 |
R DS(on) (Typ) @10V[O] | 0.02 | 0.02 |
R DS(on) (Typ) @Drive[O] | 0.028 | 0.028 |
Drive Voltage [V] | - | 4.0 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Q g (Typ)[nC] | 5.8 | 5.8 |
Mounting Style | Surface mount | Surface mount |
Applications | Switching | Switching |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X