ROHM Product Detail
Last Time Buy
QS8K51
100V Nch+Nch Small Signal MOSFET
Last Time Buy
QS8K51
100V Nch+Nch Small Signal MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For QS8K51
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | QS8K51TR | QH8K51TR |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | TSMT8 | TSMT8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TSMT8 | TSMT8 |
Package Size [mm] | 2.8x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
Number of terminal | 8 | 8 |
Polarity | Nch+Nch | Nch+Nch |
V DSS [V] | 100 | 100 |
I D [A] | 2.0 | 2.0 |
R DS(on) (Typ) @4V[O] | 0.26 | 0.26 |
R DS(on) (Typ) @4.5V[O] | 0.25 | 0.25 |
R DS(on) (Typ) @10V[O] | 0.24 | 0.24 |
R DS(on) (Typ) @Drive[O] | 0.26 | 0.26 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 1.5 | 1.5 |
Q g (Typ)[nC] | 4.7 | 4.7 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X