ROHM Product Detail

R8019KNZ4
Nch 800V 19A, TO-247AD, High-speed switching Power MOSFET

The R8xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R8019KNZ4C13
Status | Recommended
Package | TO-247
Packing Type | Tube
Unit Quantity | 600
Minimum Package Quantity | 30
RoHS | Yes

Specifications:

Package Code

TO-247AD

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

19

RDS(on)[Ω] VGS=10V(Typ)

0.22

RDS(on)[Ω] VGS=Drive (Typ)

0.22

Total gate charge Qg[nC]

65

Power Dissipation (PD)[W]

208

Drive Voltage[V]

10

trr (Typ.)[ns]

730

Mounting Style

Leaded type

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

20.95x15.94 (t=5.22)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Parallel use is easy
  • Pb-free lead plating ; RoHS compliant
X

Most Viewed