ROHM Product Detail

R8008ANJ
Nch 800V 8A Power MOSFET

R8008ANJ is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R8008ANJGTL
Status | Active
Package | LPTS (TO-263S)
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-263 (D2PAK)

JEITA Package

SC-83

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

8

RDS(on)[Ω] VGS=10V(Typ)

0.79

RDS(on)[Ω] VGS=Drive (Typ)

0.79

Total gate charge Qg[nC]

38

Power Dissipation (PD)[W]

195

Drive Voltage[V]

10

trr (Typ.)[ns]

625

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

13.1x10.1 (t=4.7)

Find Similar

Features:

1) Low on-resistance.
2) Fast switching speed.
3) Gate-source voltage(VGSS)guaranteed to be ±30V.
4) Drive circuits can be simple.
5) Parallel use is easy.
6) Pb-free lead plating; RoHS compliant.

Similar Products

 

Different Grade

R8008ANJFRG   Grade| Automotive StatusActive

X

Most Viewed