ROHM Product Detail

R6530ENZ
650V 30A TO-3PF, Low-noise Power MOSFET

R6530ENZ is a power MOSFET with low ON-resistance and fast switching speed, suitable for switching.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6530ENZC17
Status | Recommended
Package | TO-3PF
Packing Type | Tube
Unit Quantity | 300
Minimum Package Quantity | 30
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-3PF

Applications

Power Supply

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

30

RDS(on)[Ω] VGS=10V(Typ)

0.125

RDS(on)[Ω] VGS=Drive (Typ)

0.125

Total gate charge Qg[nC]

90

Power Dissipation (PD)[W]

86

Drive Voltage[V]

10

Trr (Typ)[ns]

640

Mounting Style

Leaded type

Bare Die Part Number

Available: K7457

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

26.5x15.5 (t=5.7)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed