R6030ENX - Tools
Power MOSFETs are made as low ON-resistance devices by the micro-processing technologies useful for wide range of applications. Broad lineup covering compact types, high-power types and complex types to meet various needs in the market.
* This is a standard-grade product.
For Automotive usage, please contact Sales.
For Automotive usage, please contact Sales.
×
Simulations
ROHM Solution Simulator (Login Required)
|
|
AC-DC PFC
Circuit Number A007: CCM Synchro 2-Phase VIN=200V IIN=5A |
ROHM Solution Simulator (Login Required)
|
|
AC-DC PFC
Circuit Number A009: CCM Diode-Bridge-Less Full-Bridge VIN=200V IIN=20A |
ROHM Solution Simulator (Login Required)
|
|
AC-DC PFC
Circuit Number A013: DCM 3-Phase VIN=200V IIN=7.5A |
ROHM Solution Simulator (Login Required)
|
|
AC-DC PFC
Circuit Number A015: DCM Synchro 2-Phase VIN=200V IIN=5A |
ROHM Solution Simulator (Login Required)
|
|
AC-DC PFC
Circuit Number A016: DCM Synchro 3-Phase VIN=200V IIN=7.5A |
ROHM Solution Simulator (Login Required)
|
|
AC-DC PFC
Circuit Number A018: PFC 3-Phase 3-Wire VIN=200V Pin=25kW |
ROHM Solution Simulator (Login Required)
|
|
AC-DC PFC
Circuit Number A019: PFC 3-Phase 4-Wire VIN=115/200V Pin=25kW |
ROHM Solution Simulator (Login Required)
|
|
DC-AC Inverter
Circuit Number B006: 3-Phase 3-Wire Inverter Vo=200V Po=5kW |
ROHM Solution Simulator (Login Required)
|
|
DC-AC Inverter
Circuit Number B007: 3-Phase 4-Wire Inverter Vo=115/200V Po=10kW |
ROHM Solution Simulator (Login Required)
|
|
DC-AC Inverter
Circuit Number B008: Motor Drive 2-Phase-Modulation Po=10kW |
ROHM Solution Simulator (Login Required)
|
|
DC-AC Inverter
Circuit Number B009: Motor Drive 3-Phase-Modulation Po=10kW |
ROHM Solution Simulator (Login Required)
|
|
DC-AC Inverter
Circuit Number B010: Motor Drive Step-Modulation Po=5kW |
ROHM Solution Simulator (Login Required)
|
|
DC-DC Converter
Circuit Number C005: Boost Synchro Converter 2-Phase Vo=500V Io=10A |
Models
R6030ENX SPICE Model
|
|
|
R6030ENX Thermal Model (lib)
|
|
|
Characteristics Data
ESD Data
|
|
For R6030ENX
|