ROHM Product Detail
Last Time Buy
R6002END
Nch 600V 2A Power MOSFET
Last Time Buy
R6002END
Nch 600V 2A Power MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For R6002END
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | R6002ENDTL | R6002END3TL1 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | CPT3 | TO-252 (TL1) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 9.5x6.5 (t=2.5) | 9.9x6.6 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 600 | 600 |
I D [A] | 1.7 | 2.0 |
R DS(on) (Typ) @10V[O] | 2.8 | 2.8 |
R DS(on) (Typ) @Drive[O] | 2.8 | 2.8 |
Drive Voltage [V] | 10.0 | 10.0 |
Power Dissipation (PD) [W] | 20.0 | 26.0 |
Q g (Typ)[nC] | 6.5 | 6.5 |
Trr (Typ)[ns] | - | 240 |
Mounting Style | Surface mount | Surface mount |
Applications | Power Supply | Power Supply |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X