ROHM Product Detail
Not Recommended for New Designs
R6030MNX
Nch 600V 30A Power MOSFET
Not Recommended for New Designs
R6030MNX
Nch 600V 30A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For R6030MNX
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | R6030MNX | R6030JNXC7G |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TO-220FM | TO-220FM |
Unit Quantity | 500 | 2000 |
Minimum Packing Quantity | 500 | 50 |
Packing Type | Bulk | Tube |
RoHS | Yes | Yes |
Package Code | TO-220FP | TO-220FP |
Package Size [mm] | 15.1x10.1 (t=4.8) | 15.1x10.1 (t=4.8) |
Number of terminal | 3 | 3 |
Polarity | Nch | Nch |
V DSS [V] | 600 | 600 |
I D [A] | 30.0 | 30.0 |
R DS(on) (Typ) @10V[O] | 0.11 | - |
R DS(on) (Typ) @15V[O] | - | 0.11 |
R DS(on) (Typ) @Drive[O] | 0.11 | 0.11 |
Drive Voltage [V] | 10.0 | 15.0 |
Power Dissipation (PD) [W] | 90.0 | 95.0 |
Q g (Typ)[nC] | 43.0 | 74.0 |
Trr (Typ)[ns] | - | 100 |
Mounting Style | Leaded type | Leaded type |
Applications | Motor, Inverter | Motor, Inverter |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X