ROHM Product Detail

R6018JNX
600V 18A TO-220FM, PrestoMOS™ with integrated high-speed diode

R6018JNX is a power MOSFET with fast reverse recovery time (trr), suitable for the switching applications.
PrestoMOS™ series, R60xxJNx series increases design flexibility while maintaining the industry’s fastest reverse recovery time (trr) optimized for EV charging stations and motor drive in home appliances such as refrigerators and Air Conditioners (ACs).

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6018JNXC7G
Status | Recommended
Package | TO-220FM
Packing Type | Tube
Unit Quantity | 2000
Minimum Package Quantity | 50
RoHS | Yes
Product Longevity Program | 8 Years

Specifications:

Package Code

TO-220FP

Applications

Motor, Inverter

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

18

RDS(on)[Ω] VGS=15V(Typ)

0.22

RDS(on)[Ω] VGS=Drive (Typ)

0.22

Total gate charge Qg[nC]

42

Power Dissipation (PD)[W]

72

Drive Voltage[V]

15

Trr (Typ)[ns]

80

Mounting Style

Leaded type

Bare Die Part Number

Available: K7801

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

15.1x10.1 (t=4.8)

Find Similar

Features:

  • Fast reverse recovery time (trr)
  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
X

Most Viewed