R6515KNX3
650V 15A, TO-220AB, High-speed switching Power MOSFET

The R6xxxKNx series are high-speed switching products, Super Junction MOSFETs, that place an emphasis on high efficiency. This series products achieve higher efficiency via high-speed switching. High-speed switching makes it possible to contribute to higher efficiency in PFC and LLC circuits.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6515KNX3C16
Status | Recommended
Package | TO-220AB
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

TO-220AB

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

15

RDS(on)[Ω] VGS=10V(Typ.)

0.28

RDS(on)[Ω] VGS=Drive (Typ.)

0.28

Total gate charge Qg[nC]

27.5

Power Dissipation (PD)[W]

161

Drive Voltage[V]

10

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.16x19.15 (t=4.64)

Find Similar

Features:

  • Low on-resistance
  • Ultra fast switching
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed