R6038YNX (New)
600V 18A TO-220FM, High-speed switching Power MOSFET

R6038YNX is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6038YNXC7G
Status | Recommended
Package | TO-220FM
Unit Quantity | 1000
Minimum Package Quantity | 50
Packing Type | Tube
RoHS | Yes

Specifications:

Package Code

TO-220FM

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

18

RDS(on)[Ω] VGS=10V(Typ.)

0.09

RDS(on)[Ω] VGS=12V(Typ.)

0.08

RDS(on)[Ω] VGS=Drive (Typ.)

0.09

Total gate charge Qg[nC]

50

Power Dissipation (PD)[W]

81

Drive Voltage[V]

10

Trr (Typ.)[ns]

350

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

10.1x19.2 (t=5)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free plating; RoHS compliant
  • Halogen free mold compound
X

Most Viewed