R6010YND3 (New)
600V 10A TO-252, High-speed switching Power MOSFET

R6010YND3 is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6010YND3TL1
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

10

RDS(on)[Ω] VGS=10V(Typ.)

0.35

RDS(on)[Ω] VGS=12V(Typ.)

0.324

RDS(on)[Ω] VGS=Drive (Typ.)

0.35

Total gate charge Qg[nC]

15

Power Dissipation (PD)[W]

92

Drive Voltage[V]

10

Trr (Typ.)[ns]

230

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Pb-free lead plating; RoHS compliant
  • Halogen free mold compound
X

Most Viewed