ROHM Product Detail

RD3S075CN
Nch 190V 7.5A Power MOSFET

RD3S075CN is a power MOSFET with low on-resistance and fast switching, suitable for the switching application.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | RD3S075CNTL1
Status | Recommended
Package | TO-252 (TL1)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

190

Drain Current ID[A]

7.5

RDS(on)[Ω] VGS=4V(Typ)

0.248

RDS(on)[Ω] VGS=10V(Typ)

0.24

RDS(on)[Ω] VGS=Drive (Typ)

0.248

Total gate charge Qg[nC]

30

Power Dissipation (PD)[W]

52

Drive Voltage[V]

4

Mounting Style

Surface mount

Bare Die Part Number

Available: K6564

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

9.9x6.6 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed