Nch 60V 3.5A Small Signal MOSFET - RSQ035N06HZG

RSQ035N06HZG is the high reliability Automotive MOSFET, suitable for switching application.

Application Note

What is a Thermal Model? (Transistor)
 
Thermal models are models for performing simulations in relation to heat among SPICE models. Simulations using the thermal models are performed to make a rough estimate during the initial stage of thermal design. This application note explains the thermal models.
Part Explanation
 
For Transistors