ROHM Product Detail
Last Time Buy
RSQ035N06FRA
Nch 60V 3.5A Small Signal MOSFET
Last Time Buy
RSQ035N06FRA
Nch 60V 3.5A Small Signal MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RSQ035N06FRA
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSQ035N06FRATR | RSQ035N06HZGTR |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | TSMT6 | TSMT6 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-457T | SOT-457T |
Package Size [mm] | 2.8x2.9 (t=1.0) | 2.8x2.9 (t=1.0) |
Number of terminal | 6 | 6 |
Polarity | Nch | Nch |
V DSS [V] | 60 | 60 |
I D [A] | 3.5 | 3.5 |
R DS(on) (Typ) @4V[O] | 0.062 | 0.062 |
R DS(on) (Typ) @4.5V[O] | 0.058 | 0.058 |
R DS(on) (Typ) @10V[O] | 0.05 | 0.05 |
R DS(on) (Typ) @Drive[O] | 0.062 | 0.062 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 1.25 | 1.25 |
Q g (Typ)[nC] | 6.5 | 6.5 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-95 | SC-95 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Videos & Catalogs
Loading...
Videos

Wettable Flank MOSFET DFN1010-3W
2020-11-02 00:00:00.0
( 2:32 )
ROHM offers a new ultra-compact MOSFET leveraging original wettable flank technology.
ROHM offers a new ultra-compact MOSFET leveraging original wettable flank technology.
Show / Hide Parameters
X