R8002CND3FRA
800V 2A TO-252, Automotive Power MOSFET with integrated ESD protection diode

R8002CND3FRA is a power mosfet for switching power supply.

Product Detail

 
Part Number | R8002CND3FRATL
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

2

RDS(on)[Ω] VGS=10V(Typ.)

3.3

RDS(on)[Ω] VGS=Drive (Typ.)

3.3

Total gate charge Qg[nC]

12.1

Power Dissipation (PD)[W]

69

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
  • AEC-Q101 Qualified
X

Most Viewed