R8001CND3FRA
800V 1A TO-252, Automotive Power MOSFET with integrated ESD protection diode
R8001CND3FRA
R8001CND3FRA
800V 1A TO-252, Automotive Power MOSFET with integrated ESD protection diode
R8001CND3FRA is power MOSFET with Low on-resistance and Fast switching speed by Super Junction Technology. This is a high-reliability product of automotive grade qualified to AEC-Q101, and suitable for switching applications.
Product Detail
Part Number | R8001CND3FRATL
Status |
Recommended
Package |
TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Code
TO-252 (DPAK)
JEITA Package
SC-63
Number of terminal
3
Polarity
Nch
Drain-Source Voltage VDSS[V]
800
Drain Current ID[A]
1
RDS(on)[Ω] VGS=10V(Typ.)
6.7
RDS(on)[Ω] VGS=Drive (Typ.)
6.7
Total gate charge Qg[nC]
7.2
Power Dissipation (PD)[W]
36
Drive Voltage[V]
10
Mounting Style
Surface mount
Storage Temperature (Min.)[°C]
-55
Storage Temperature (Max.)[°C]
150
Package Size [mm]
6.6x10.0 (t=2.3)
Common Standard
AEC-Q101 (Automotive Grade)
Features:
- Low on-resistance
- Fast switching speed
- Drive circuits can be simple
- Pb-free plating ; RoHS compliant
- AEC-Q101 qualified