ROHM Product Detail

R8001CND3FRA
800V 1A TO-252, Automotive Power MOSFET with integrated ESD protection diode

R8001CND3FRA is power MOSFET with low on-resistance and Fast switching speed by Super Junction Technology. This is a high-reliability product of automotive grade qualified to AEC-Q101, and suitable for switching applications.

Product Detail

 
Part Number | R8001CND3FRATL
Status | Recommended
Package | TO-252 (TL)
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

N

Drain-Source Voltage VDSS[V]

800

Drain Current ID[A]

1

RDS(on)[Ω] VGS=10V(Typ)

6.7

RDS(on)[Ω] VGS=Drive(Typ)

6.7

Total gate charge Qg[nC]

7.2

Power Dissipation (PD)[W]

36

Drive Voltage[V]

10

Mounting Style

Surface mount

Storage Temperature (Min)[℃]

-55

Storage Temperature (Max)[℃]

150

Package Size [mm]

10.0x6.6 (t=2.3)

Common Standard

AEC-Q101 (Automotive Grade)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Drive circuits can be simple
  • Pb-free plating ; RoHS compliant
  • AEC-Q101 qualified
X

Most Viewed