ROHM Product Detail

Not Recommended for New Designs MD56V82160A-xxLA
Standard Legacy DRAM SDRAM

Lapis

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | MD56V82160A-xxLA
Package | P-TFBGA54-0808-0.80-9
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Density [bit]

256M

Data Rate type ?

SDR

Supply Voltage [V]

3.3±0.3

Number of Data bit

16

Configuration Max Operating Frequency [MHz]

4
×
4M
×
16

Max Operating Frequency [MHz]

166

Refresh Cycle [cycles / ms]

8192/64

Cycle Time [ns]

6

Features

DrivabilityControl (EMRS)

Operating Temperature Ta[˚C]

0 to +70

Halogen

Yes

Package Size [mm]

8.0x8.0 (t=1.2)

"LAPIS TECHNOLOGY™" is a trademark or a registered trademark of ROHM Co., Ltd.

X

Most Viewed