Circular LED lamp - SLR343ECT
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
×
Specifications:
Package Type
Circular
LED Type
Standard
Package size[mm]
φ3
Viewing angle 2θ1/2
40
Lens color
Transparent Colorless
Emitting color
Bluish-Green
Dominant wave-length λP(Single)(Typ.)[nm]
527.0
Luminous Intensity(Single)(Typ.)[mcd]
2200.0
Forward Voltage VF (Typ.) [V]
3.3
Forward Current(IF)[mA]
20
Chip Structure
InGaN
Power Dissipation [mW]
120
Operating Temperature[°C]
-20 to 80
Storage Temperature [°C]
-30 to 100
Features:
・Circular φ3,green visual LED lamp・Pressur-release structure type