SLR-322YY
Flat disc LED lamps
SLR-322YY
SLR-322YY
Flat disc LED lamps
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Part Number | SLR-322YY3F
Status |
Active
Package |
SLR-322
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS |
Yes
Specifications:
Package Type
Flat disc
LED Type
Standard
Package size[mm]
φ3
Viewing angle 2θ1/2
50
Lens color
Diffused Yellow
Emitting color
Yellow
Dominant wave-length λP(Single)(Typ.)[nm]
585
Luminous Intensity(Single)(Typ.)[mcd]
10
Forward Voltage VF (Typ.) [V]
2.1
Forward Current(IF)[mA]
20
Chip Structure
GaAsP
Power Dissipation [mW]
60
Operating Temperature[°C]
-25 to 85
Storage Temperature [°C]
-30 to 100