SLI-580UT
Circular high-brightness LED lamp
SLI-580UT
SLI-580UT
Circular high-brightness LED lamp
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Specifications:
Package Type
Circular
LED Type
High Brightness
Package size[mm]
φ5
Viewing angle 2θ1/2
10
Lens color
Transparent Colorless
Emitting color
Red
Dominant wave-length λP(Single)(Typ.)[nm]
620
Luminous Intensity(Single)(Typ.)[mcd]
5000
Forward Voltage VF (Typ.) [V]
1.9
Forward Current(IF)[mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
125
Operating Temperature[°C]
-30 to 85
Storage Temperature [°C]
-40 to 100
Features:
・Circular φ5,hight-brightness LED lamp・High reliability