SLI-430MG
Oval LED lamps
SLI-430MG
SLI-430MG
Oval LED lamps
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Part Number | SLI-430MG3F
Status |
Active
Package |
SLD430
Unit Quantity | 2000
Minimum Package Quantity | 2000
Packing Type | Bulk
RoHS |
Yes
Specifications:
Package Type
Oval
LED Type
High Brightness
Package size[mm]
φ4.2x3
Viewing angle 2θ1/2
140
Lens color
Diffused Green
Emitting color
Yellowish-Green
Dominant wave-length λP(Single)(Typ.)[nm]
570
Luminous Intensity(Single)(Typ.)[mcd]
120
Forward Voltage VF (Typ.) [V]
2.1
Forward Current(IF)[mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
75
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100