SLI-343U8R
EXCELED™ series
SLI-343U8R
SLI-343U8R
EXCELED™ series
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Specifications:
Package Type
Circular
LED Type
High Brightness
Package size[mm]
φ3
Viewing angle 2θ1/2
40
Lens color
Diffused Red
Emitting color
Red
Dominant wave-length λP(Single)(Typ.)[nm]
630
Luminous Intensity(Single)(Typ.)[mcd]
220
Forward Voltage VF (Typ.) [V]
2.2
Forward Current(IF)[mA]
20
Chip Structure
AlGaInP
Power Dissipation [mW]
54
Operating Temperature[°C]
-30 to 85
Storage Temperature [°C]
-40 to 100
Features:
- EXCELED™ series
- Circular φ3 LED lamp
- High reliability
- Pressur-release structure type