ROHM Product Detail
Obsolete
SLA560EC4T
Circular LED lamp
Obsolete
SLA560EC4T
Circular LED lamp
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SLA560EC4T
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SLA560EC4T3F | SLA560EN4T3F |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Active |
Package | SLI-560 / SLA-560 | SLI-560 / SLA-560 |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Bulk | Bulk |
RoHS | Yes | Yes |
Package Type | Circular | Circular |
LED Type | High Brightness | High Brightness |
Package size[mm] | φ5 | φ5 |
Viewing angle 2?1/2 | 40 | 40 |
Lens color | Transparent Colorless | Transparent Colorless |
Emitting color | Bluish-Green | Bluish-Green |
Forward Voltage V F (Typ.) [V] | 3.2 | 3.2 |
Forward Current(IF)[mA] | 20 | 30 |
Dominant wave-length ?P(Single)(Typ.)[nm] | 525.0 | 523.0 |
Luminous Intensity(Single)(Typ.)[mcd] | 1500.0 | 3000.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 120 | 120 |
Operating Temperature[°C] | -20 to 80 | -20 to 80 |
Storage Temperature [°C] | -30 to 100 | -30 to 100 |

Show / Hide Parameters
X