Obsolete SLA560BD2T
Circular high-brightness LED lamp

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SLA560BD2T

Part Number
SLA560BD2T
SLA560BD2T
SLA560BN2T
SLA560BN2T
Ordering Part Number SLA560BD2T3F SLA560BN2T3F
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SLI-560 / SLA-560 SLI-560 / SLA-560
Unit Quantity 1000 1000
Minimum Packing Quantity 1000 1000
Packing Type Bulk Bulk
RoHS Yes Yes
Package Type Circular Circular
LED Type High Brightness High Brightness
Package size[mm] φ5 φ5
Viewing angle 2?1/2 40 40
Lens color Transparent Colorless Transparent Colorless
Emitting color Blue Blue
Forward Voltage V F (Typ.) [V] 3.2 3.2
Forward Current(IF)[mA] 20 30
Dominant wave-length ?P(Single)(Typ.)[nm] 470.0 470.0
Luminous Intensity(Single)(Typ.)[mcd] 2200.0 2200.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 126 126
Operating Temperature[°C] -20 to 80 -20 to 80
Storage Temperature [°C] -30 to 100 -30 to 100
X

Most Viewed