SLA560BC4T
Circular LED lamp

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLA560BC4T3F
Status | Active
Package | SLI-560 / SLA-560
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Standard

Package size[mm]

φ5

Viewing angle 2θ1/2

40

Lens color

Transparent Colorless

Emitting color

Blue

Dominant wave-length λP(Single)(Typ.)[nm]

470.0

Luminous Intensity(Single)(Typ.)[mcd]

470.0

Forward Voltage VF (Typ.) [V]

3.2

Forward Current(IF)[mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

120

Operating Temperature[°C]

-20 to 80

Features:

・Circular φ5,hight-brightness blue visual LED lamp

Design Resources

 

Documents

White Paper

  • ROHM Automotive Lighting Solutions

Technical Articles

Schematic Design & Verification

  • About LED Devices
  • How to read LED characteristics data
  • About LED Package
  • About LED Parallel Circuits
  • Relationship between Recommended LED Soldering Pattern and Solder Amount
  • Electrostatic Breakdown of LEDs
  • Chromaticity Classification of LEDs in RGB Color Mixing
  • Degradation of luminous intensity of blue and white products due to long-term use of LEDs
  • Relationship between LED Chip Position and Directivity
  • About LED Optical Unit
  • The relationship between LED luminous intensity and luminous flux
  • LED Manual

Thermal Design

  • Thermal Resistance of LEDs

Tools

Characteristics Data

  • ESD Data

Packaging & Quality

Manufacturing Data

  • Reliability Test Result
  • Factory Information

Environmental Data

  • Constitution Materials List
  • About Flammability of Materials
  • Compliance of the ELV directive
  • MSDS
  • About Non-use SVHC under Reach Regulation : Please contact us by filling in the form.
  • Compliance of the RoHS / ELV directive

Export Information

  • About Export Regulations