ROHM Product Detail

Obsolete SML522BU1W
Dual color mini-mold Chip LED

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | SML522BU1WT86
Status | Obsolete
Package | SML-52
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Amusement

Package size[mm]

1.3x1.5 (t=0.6)

Emitting color

Blue / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

470 / 624

Luminous Intensity(Multi)(Typ.)[mcd]

22 / 21

Number of Brightness Rank

9

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN / AIGaInP

Power Dissipation [mW]

66 / 50

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

X

Most Viewed