ROHM Product Detail

SML-D22YVW
Small 2-color light-emitting type, Molded chip LED (Yellow/Red)

SML-D2 series is an industry standard 1608 Size, small two-color, surface-mount chip LED.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SML-D22YVWT86
Status | Recommended
Package | SML-D22
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Yellow / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

588 / 629

Luminous Intensity(Multi)(Typ.)[mcd]

25/16

Number of Brightness Rank

4

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

5

Chip Structure

AlGaInP

Power Dissipation [mW]

67 / 65

Operating Temperature[°C]

-40 to 105

Storage Temperature [°C]

-40 to 110

Find Similar

Videos & Catalogs

 
Loading...
X

Most Viewed