ROHM Product Detail

SML-522MY8W
Bi-color surface emitting type, molded chip LED (Yellow-green/Yellow)

SML-52 series is a molded type surface mount LED.

Product Detail

 
Part Number | SML-522MY8WT86
Status | Active
Package | SML-52
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Amusement

Package size[mm]

1.3x1.5 (t=0.6)

Emitting color

Yellowish-Green / Yellow

Dominant wave-length λD(Multi)(Typ.)[nm]

572 / 590

Luminous Intensity(Multi)(Typ.)[mcd]

40 / 63

Number of Brightness Rank

9

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 85

Find Similar
X

Most Viewed