ROHM Product Detail

SML-522MUSW
Bi-color surface emitting type, molded chip LED (Yellow-green/Red)

SML-52 series is a molded type surface mount LED.

Product Detail

 
Part Number | SML-522MUSWT86
Status | Active
Package | SML-52
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Amusement

Package size[mm]

1.3x1.5 (t=0.6)

Emitting color

Yellowish-Green / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

570 / 620

Luminous Intensity(Multi)(Typ.)[mcd]

10 / 16

Number of Brightness Rank

4

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

25

Chip Structure

AlGaInP

Power Dissipation [mW]

67 / 65

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed