SML-522MD8W
Bi-color surface emitting type, molded chip LED (Yellow-green/Orange)

SML-52 series is a molded type surface mount LED.

Product Detail

 
Part Number | SML-522MD8WT86
Status | Recommended
Package | SML-52
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Amusement

Package size[mm]

1.3x1.5 (t=0.6)

Emitting color

Yellowish-Green / Orange

Dominant wave-length λD(Multi)(Typ.)[nm]

572 / 605

Luminous Intensity(Multi)(Typ.)[mcd]

25 / 100

Number of Brightness Rank

9

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Small type package
・Dual color high-brightness chip LED
X

Most Viewed