SML-020MVT
Bi-color surface emitting type, chip LED with reflector (Yellow-green/Red)

SML-020 series is a reflector type surface mount LED.

Product Detail

 
Part Number | SML-020MVTT86
Status | Recommended
Package | SML-020
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Package Type

Dual Color / Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

3.0x2.5 (t=1.3)

Emitting color

Yellowish-Green / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

570 / 650

Luminous Intensity(Multi)(Typ.)[mcd]

20 / 6

Number of Brightness Rank

6

Forward Voltage VF (Typ.) [V]

2.2 / 2.0

IF @ VF [mA]

20

Chip Structure

GaP / GaAsP

Power Dissipation [mW]

60

Operating Temperature[°C]

-30 to 85

Storage Temperature [°C]

-40 to 85

Find Similar

Features:

  • Reflector type (3.0×2.5mm, t=1.3mm)
  • 2-color type LED
  • Abundant 2 color variations
X

Most Viewed