ROHM Product Detail
Obsolete
MSL0201RGB
PICOLED™ Series, Side-view type RGB LED
Obsolete
MSL0201RGB
PICOLED™ Series, Side-view type RGB LED
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For MSL0201RGB
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | MSL0201RGBW1 | MSL0601RGBU1 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | MSL0201 | MSL0601 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Triple Color / Side-view | Triple Color / Side-view |
LED Type | Standard | High Brightness |
Application | - | Home Appliance, Industrial Equipment, Healthcare, Amusement |
Package size[mm] | 3.05x1.3 (t=0.43) | 2.9x1.35 (t=1.0) |
Emitting color | Red / Green / Blue | Red / Green / Blue |
Luminous Intensity(Multi)(Typ.)[mcd] | 25 / 90 / 22 | 700 / 1250 / 360 |
Number of Brightness Rank | - | 1 |
Forward Voltage V F (Typ.) [V] | - | 2.1 / 3.3 / 3.2 |
I F @ V F [mA] | - | 20 |
Dominant wave-length ?D(Multi)(Typ.)[nm] | 624 / 527 / 470 | 624 / 527 / 470 |
Chip Structure | AIGaInP / InGaN | AIGaInP / InGaN |
Power Dissipation [mW] | - | 300 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |

Show / Hide Parameters
X