ROHM Product Detail

MSL0104RGBU
Side view RGB Chip LED

MSL01 series is a reflector type side-emitting RGB chip LED. Its large aperture makes it ideal for connecting with a light guide plate and illuminating a wide area.

Product Detail

 
Part Number | MSL0104RGBU1
Status | Recommended
Package | MSL0104
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Triple Color / Side-view

LED Type

High Brightness

Application

Home Appliance, Industrial Equipment, Healthcare, Amusement

Package size[mm]

6.9x2.2 (t=2.15)

Emitting color

Red / Green / Blue

Dominant wave-length λD(Multi)(Typ.)[nm]

624 / 527 / 470

Luminous Intensity(Multi)(Typ.)[mcd]

700 / 1200 / 400

Number of Brightness Rank

8

Forward Voltage VF (Typ.) [V]

2.1 / 3.3 / 3.2

IF @ VF [mA]

20

Chip Structure

AIGaInP / InGaN

Power Dissipation [mW]

400

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed