ROHM Product Detail
Obsolete
SMLZ14BGT(A)
High brightness chip LED with reflector
Obsolete
SMLZ14BGT(A)
High brightness chip LED with reflector
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For SMLZ14BGT(A)
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SMLZ14BGTT86 | SMLZN4BGTT86A |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Obsolete | Recommended |
Package | SML-Z1 | SML-Z1/Z2/ZN |
Unit Quantity | 2000 | 2000 |
Minimum Packing Quantity | 2000 | 2000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Reflector(PLCC2) | Reflector |
LED Type | High Brightness | High Brightness |
Application | Industrial Equipment | Industrial Equipment |
Package size[mm] | 3.5x2.8 (t=1.9) | 3.5x2.8 (t=1.9) |
Emitting color | Blue | Blue |
Luminous Intensity(Single)(Typ.)[mcd] | 280.0 | 300.0 |
Number of Brightness Rank | 5 | 5 |
Forward Voltage V F (Typ.) [V] | 3.3 | 3.3 |
I F @ V F [mA] | 20 | 20 |
Dominant wave-length ?D(Single)(Typ.)[nm] | 470.0 | 470.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 114 | 114 |
Operating Temperature[°C] | -40 to 100 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |

Show / Hide Parameters
X