ROHM Product Detail

SMLS14BNT
High brightness Lens Type, Blue Chip Led

SMLS14BNT is a Blue surface mount LED with a lens. InGaN is used as the light emitting material and it is packaged in a colorless transparent resin. Ideal as a light source for display units.

Product Detail

 
Part Number | SMLS14BNTT68
Status | Active
Package | SML-S1
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Lens

LED Type

High Brightness, Reverse Mount Available

Application

Industrial Equipment

Package size[mm]

3.2x1.6 (t=1.85)

Emitting color

Blue

Luminous Intensity(Single)(Typ.)[mcd]

800

Number of Brightness Rank

4

Dominant wave-length λD(Single)(Typ.)[nm]

470

Forward Voltage VF (Typ.) [V]

3.2

IF @ VF [mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

117

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed