ROHM Product Detail
Not Recommended for New Designs
SMLP13EC8T
PICOLED™ Series
Not Recommended for New Designs
SMLP13EC8T
PICOLED™ Series
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SMLP13EC8T
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SMLP13EC8TT86 | SMLP14ECNWT86 |
Similar Level | - | Same Pinout |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SML-P1 | SMLP14 |
Unit Quantity | 5000 | 5000 |
Minimum Packing Quantity | 5000 | 5000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Type | Mini-mold | Mold |
LED Type | Standard | Low Current |
Application | Home Appliance, Industrial Equipment, Wearable | Home Appliance, Industrial Equipment, Office Equipment, Wearable |
Package size[mm] | 1.0x0.6 (t=0.2) | 1.0x0.6 (t=0.2) |
Emitting color | Bluish-Green | Bluish-Green |
Luminous Intensity(Single)(Typ.)[mcd] | 110.0 | 110.0 |
Number of Brightness Rank | 3 | 3 |
Forward Voltage V F (Typ.) [V] | 3 | 3 |
I F @ V F [mA] | 5 | 10 |
Dominant wave-length ?D(Single)(Typ.)[nm] | 527.0 | 527.0 |
Chip Structure | InGaN | InGaN |
Power Dissipation [mW] | 34 | 34 |
Operating Temperature[°C] | -40 to 85 | -40 to 85 |
Storage Temperature [°C] | -40 to 100 | -40 to 100 |

Show / Hide Parameters
X