ROHM Product Detail

SMLEN3WBC8W
Industry standard 0603 Size, Thin type, White LED

SML-E1 series is a small, thin surface-mount type chip LED.

Product Detail

 
Part Number | SMLEN3WBC8W1
Status | Recommended
Package | SMLEN
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Mold

LED Type

Ultra-thin

Application

Smart Phone & Mobile

Package size[mm]

1.6x0.8 (t=0.36)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

120

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.30, 0.30)

Forward Voltage VF (Typ.) [V]

2.9

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

33

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed