SMLEN3EC8T
Industry standard 0603 Size, Thin type, Green Chip LED

SML-E1 series is a small, thin surface-mount type chip LED.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | SMLEN3EC8TT86
Status | Recommended
Package | SMLEN
Unit Quantity | 5000
Minimum Package Quantity | 5000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Mold

LED Type

Ultra-thin

Application

Smart Phone & Mobile

Package size[mm]

1.6x0.8 (t=0.36)

Emitting color

Bluish-Green

Luminous Intensity(Single)(Typ.)[mcd]

140

Dominant wave-length λD(Single)(Typ.)[nm]

527

Forward Voltage VF (Typ.) [V]

3

Chip Structure

InGaN

Power Dissipation [mW]

68

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

  • EXCELED™ series
  • 0603(1608mm) size
  • Ultra-thin packagetype chip LED
X

Most Viewed