ROHM Product Detail

SMLD12EN1W
Industry standard 0603 Size, Long life type, Green Chip LED

SMLD12EN1W has a long life and the residual luminous rate exceeds 90% even after 1000 hours (under Ta=85℃,IF=20mA).

Product Detail

 
Part Number | SMLD12EN1WT86
Status | Recommended
Package | SMLD12
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Mold

LED Type

Long Life

Application

Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage

Package size[mm]

1.6x0.8 (t=0.55)

Emitting color

Green

Luminous Intensity(Single)(Typ.)[mcd]

140

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

527

Forward Voltage VF (Typ.) [V]

3

IF @ VF [mA]

5

Chip Structure

InGaN

Power Dissipation [mW]

70

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Similar Products

 

Different Grade

SMLD12EN1W(C)   Grade| Automotive StatusRecommended
SMLD12EN1W(C)   Grade| Automotive StatusRecommended

X

Most Viewed