SMLD12BN1W
Industry standard 0603 Size, Long life type, Blue Chip LED
SMLD12BN1W
Industry standard 0603 Size, Long life type, Blue Chip LED
SMLD12BN1W has a long life and the residual luminous rate exceeds 90% even after 1000 hours (under Ta=85℃,IF=20mA).
Product Detail
Specifications:
Package Type
Mold
LED Type
Long Life
Application
Home Appliance, Industrial Equipment, Helthcare, Amusement, Office Equipment, PC, Data Storage
Package size[mm]
1.6x0.8 (t=0.55)
Emitting color
Blue
Luminous Intensity(Single)(Typ.)[mcd]
40
Number of Brightness Rank
3
Dominant wave-length λD(Single)(Typ.)[nm]
470
Forward Voltage VF (Typ.) [V]
2.9
IF @ VF [mA]
5
Chip Structure
InGaN
Power Dissipation [mW]
66
Operating Temperature[°C]
-40 to 100
Storage Temperature [°C]
-40 to 100