ROHM Product Detail

SMLA12BN8T
Side view Blue Chip LED

SML-A1 series is a small side-emitting chip LED.

Product Detail

 
Part Number | SMLA12BN8TT86
Status | Active
Package | SML-A12
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Package Type

Side View (Mold)

LED Type

Standard

Application

Home Appliance, Industrial Equipment

Package size[mm]

1.6x1.15 (t=0.55)

Emitting color

Blue

Luminous Intensity(Single)(Typ.)[mcd]

36

Dominant wave-length λD(Single)(Typ.)[nm]

470

Forward Voltage VF (Typ.) [V]

2.9

Chip Structure

InGaN

Power Dissipation [mW]

66

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed