SML813BNT (Under Development)
Reverse mount available chip LED
SML813BNT
SML813BNT (Under Development)
Reverse mount available chip LED
ROHM's chip LED lineup consists of standard type, top-view type, side-view type and reverse-mount type.
Data Sheet
Sample
Product Detail
Part Number | SML813BNTT86
Status |
Under Development
Package |
SML-81
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS |
Yes
Specifications:
Package Type
Reverse mount available
LED Type
Standard
Application
Home appliance, Industrial Equipment
Package size[mm]
3.4x1.25 (t=1.1)
Emitting color
Blue
Luminous Intensity(Single)(Typ.)[mcd]
185.0
Number of Brightness Rank
4
Dominant wave-length λD(Single)(Typ.)[nm]
470.0
Forward Voltage VF (Typ.) [V]
3.2
IF @ VF [mA]
20
Chip Structure
InGaN
Power Dissipation [mW]
76
Operating Temperature[°C]
-30 to 85
Storage Temperature [°C]
-40 to 100
Features:
・Reverse mount available type・Hight-brightness blue visual chip LED