SML811WBCN1W
Reverse mount available White LED

SML-81 series is a chip LED that can be mounted on the back.

Product Detail

 
Part Number | SML811WBCN1W1
Status | Active
Package | SML-81/81
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Package Type

Mold

LED Type

Reverse Mount Available

Application

Home Appliance, Industrial Equipment

Package size[mm]

3.4x1.25 (t=1.1)

Emitting color

White

Luminous Intensity(Single)(Typ.)[mcd]

22

Number of Brightness Rank

3

Chromaticity coordinates(x,y)

(0.272, 0.279)

Forward Voltage VF (Typ.) [V]

2.8

IF @ VF [mA]

2

Chip Structure

InGaN

Power Dissipation [mW]

35

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・Reverse mount available type
・Hight-brightness chip LED
X

Most Viewed