ROHM Product Detail

Obsolete SML012EC4T
Chip LED with reflector

Production has already been terminated. Not available for sales.

Product Detail

 

Replacement Product For SML012EC4T

Part Number
SML012EC4T
SML012EC4T
SML012ENT
SML012ENT
Ordering Part Number SML012EC4TT86 SML012ENTT86
Similar Level - Same Pinout, Package
Data Sheet    
Supply Status Obsolete Active
Package SML-012 SML-012/012
Unit Quantity 2500 2500
Minimum Packing Quantity 2500 2500
Packing Type Taping Taping
RoHS Yes Yes
Package Type Reflector Reflector
LED Type Standard Standard
Application Industrial Equipment Industrial Equipment
Package size[mm] 3.0x2.0 (t=1.3) 3.0x2.0 (t=1.3)
Emitting color Bluish-Green Bluish-Green
Luminous Intensity(Single)(Typ.)[mcd] 140.0 360.0
Number of Brightness Rank 4 4
Forward Voltage V F (Typ.) [V] 3.2 3.2
I F @ V F [mA] 20 20
Dominant wave-length ?D(Single)(Typ.)[nm] 525.0 525.0
Chip Structure InGaN InGaN
Power Dissipation [mW] 84 84
Operating Temperature[°C] -30 to 85 -30 to 85
Storage Temperature [°C] -40 to 100 -40 to 100
X

Most Viewed