ROHM Product Detail

SML-Z14YT(A)
High brightness Yellow Chip LED with reflector

SML-Z1 series is a reflector type high intensity chip LED.

Product Detail

 
Part Number | SML-Z14YTT86A
Status | Active
Package | SML-Z1/ZN
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Yellow

Luminous Intensity(Single)(Typ.)[mcd]

280

Number of Brightness Rank

5

Dominant wave-length λD(Single)(Typ.)[nm]

589

Forward Voltage VF (Typ.) [V]

2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

175

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・1411(3528mm) size
・Hight-brightness chip LED with reflector

Similar Products

 

Different Grade

SML-Z14YT(C)   Grade| Automotive StatusRecommended

Videos & Catalogs

 
Loading...
X

Most Viewed