ROHM Product Detail

SML-Z14M4T
High brightness Yellow-green Chip LED with reflector

SML-Z1 series is a reflector type high intensity chip LED.

Product Detail

 
Part Number | SML-Z14M4TT86
Status | Active
Package | SML-Z1/Z2/ZN
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

High Brightness

Application

Industrial Equipment

Package size[mm]

3.5x2.8 (t=1.9)

Emitting color

Yellowish-Green

Luminous Intensity(Single)(Typ.)[mcd]

224

Number of Brightness Rank

6

Dominant wave-length λD(Single)(Typ.)[nm]

572

Forward Voltage VF (Typ.) [V]

2.1

IF @ VF [mA]

50

Chip Structure

AlGaInP

Power Dissipation [mW]

189

Operating Temperature[°C]

-40 to 100

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed