ROHM Product Detail

SML-M13MT
Reflector type, Yellow-green Chip LED

SML-M13DT is reflector type chip LED. Die is located at the center of the package, achieving equivalent distribution of light emission.

Product Detail

 
Part Number | SML-M13MTT86
Status | Recommended
Package | SML-M1 / MN
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Package Type

Reflector

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

2.0x1.25 (t=0.8)

Emitting color

Yellowish-Green

Luminous Intensity(Single)(Typ.)[mcd]

45

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

572

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

81

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed