SML-H12U8T
Mold type, Red Chip LED

SML-H1 series is a mold surface-mount type chip LED.

Product Detail

 
Part Number | SML-H12U8TT86
Status | Active
Package | SML-H12
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Mold

LED Type

Standard

Application

Industrial Equipment

Package size[mm]

2.0x1.25 (t=0.8)

Emitting color

Red

Luminous Intensity(Single)(Typ.)[mcd]

40

Number of Brightness Rank

3

Dominant wave-length λD(Single)(Typ.)[nm]

620

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar

Features:

・0805(20125mm) size
・surface mount chip LED

Similar Products

 

Different Grade

SML-H12U8T(C)   Grade| Automotive StatusActive
X

Most Viewed